Allows you to create a sound for alerts or notifications with a reliable 230V AC ding-dong tone. The 2-module, flush-mounted design with screwed terminals ensures secure integration. Its matt black finish and square 45mm format provide
| Housing colour | Black |
|---|---|
| Housing material | Plastic |
| Type of current | AC |
| Built-in battery | No |
| Connection type | Screwed terminal |
| Wireless | No |
| Degree of protection (IP) | IP20 |
| Mounting method | Flush-mounted |
| Number of modules (module system) | 2 |
| Width in number of modular spacings | 2 |
| Width | 45 mm |
| Height | 45 mm |
| Depth | 35.2 mm |
| degree of impact strength (IK) | IK02 |
| Operating / setting temperature (Min-Max) | -5-35 °C |
|---|---|
| Storage temperature (Min-Max) | -10-70 °C |
| Frequency (Min-Max) | 40-50 Hz |
| Terminal marking indication | No |
| Halogen free | No |
| Antimicrobial treatment | No |
| Cable nature for connection | Flexible |
| Contains Batteries | No |
| Connected object | No |
| Programming way | Not applicable |
| With voice command | No |
| Programmable | No |
| Interoperable connection Protocol | No |
| Connectable by Internet box | No |