Allows you to create a sound for alerts or notifications with a single 230V melody. The 2-module, flush-mounted design with screwed terminals ensures reliable integration. Its matt black finish and 73dB output provide effective indoor.
| Housing colour | Black |
|---|---|
| Housing material | Plastic |
| Nominal voltage (Min-Max) | 230-230 V |
| Type of current | AC |
| Built-in battery | No |
| Electricity consumption (Min-Max) | 15.8-15.8 A |
| Connection type | Screwed terminal |
| Loudness | 73 dB |
| Wireless | No |
| Degree of protection (IP) | IP40 |
| Mounting method | Flush-mounted |
| Number of modules (module system) | 2 |
| Width in number of modular spacings | 2 |
| Width | 45 mm |
| Height | 45 mm |
| Depth | 43.5 mm |
|---|---|
| degree of impact strength (IK) | IK04 |
| Operating / setting temperature (Min-Max) | -5-35 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Frequency (Min-Max) | 50-60 Hz |
| Terminal marking indication | Yes |
| RAL-number | 9003 |
| Halogen free | Yes |
| Antimicrobial treatment | No |
| Terminals capacity (Min-Max) | 1.5-1.5 mm² |
| Cable nature for connection | Flexible or rigid |
| Label space/information surface | No |
| Contains Batteries | No |
| Number of ringtones | 1 |
| Connected object | No |