Allows convenient control of electric shutter with a 2-pole, 1-way rocker switch optimized for venetian blinds. Its slender 2-module format ensures ergonomic integration. Matt titanium finish and screw-type terminals.
| For venetian blinds | Yes |
|---|---|
| For roller blinds | No |
| Assembly arrangement | Modular device for domestic switching devices |
| Model | Switch 2-pole |
| Number of poles | 2 |
| Method of operation | Rocker |
| Mounting method | Module frame |
| Material | Plastic |
| Material quality | Thermoplastic |
| Surface protection | Lacquered |
| Surface finishing | Matt |
| Type of fastening | Engage (snap) |
| Connection type | Screwed terminal |
| Colour | Titanium |
| Transparent | No |
| Label space/information surface | Yes |
| Suitable for degree of protection (IP) | IP20 |
| Rated current | 10 A |
| Nominal voltage | 250 V |
|---|---|
| Number of buttons | 2 |
| Number of modules (module system) | 2 |
| Device width | 45 mm |
| Device height | 65 mm |
| Device depth | 42 mm |
| Min. depth of built-in installation box | 30 mm |
| Compatible with Apple HomeKit | No |
| Compatible with Google Assistant | No |
| Compatible with Amazon Alexa | No |
| Voltage type | AC |
| Type of lighting | Not applicable |
| Terminal marking indication | Yes |
| Antimicrobial treatment | No |
| Number of terminals | 5 |
| Terminals capacity (Min-Max) | 0.75-1.5 mm² |
| Cable nature for connection | Flexible or rigid |