Blank module covers unused outlets on the plate, enhancing safety by preventing contact with exposed wires. The 2 blank modules in matt white, 45x45mm, ensure a clean, uniform finish. Flush-mounted IP20 design for Arteor Advance.
| Material | Plastic |
|---|---|
| Height | 45 mm |
| Depth | 20 mm |
| Width | 45 mm |
| Construction type lens | Square |
| Colour | White |
| degree of impact strength (IK) | Not applicable |
|---|---|
| Degree of protection (IP) | IP20 |
| RAL-number | 9003 |
| Halogen free | No |
| Antimicrobial treatment | No |
| Mounting method | Flush-mounted |