Offers a gentle touch for effortless light control with smooth, quiet operation. The slender 1-module push button supports 230V and 12V with 12V LED and grms compatibility. Its matt titanium finish ensures elegant installation.
| Operating principle | Electromechanical |
|---|---|
| Number of contacts as normally closed contact | 0 |
| Number of contacts as normally open contact | 1 |
| Number of contacts as change-over contact | 0 |
| Number of rockers | 1 |
| Number of modules (module system) | 1 |
| With lighting | Yes |
|---|---|
| With light source | Yes |
| With complemantary luminous signal | Yes |
| Mounting method | Module frame |
| Colour | Titanium |