Offers a gentle touch for effortless light control with smooth, quiet operation. This 1-module electromechanical push button handles 230V and 12V and automatically returns to its original state. Matt titanium finish and screw terminals.
| Operating principle | Electromechanical |
|---|---|
| Number of contacts as normally closed contact | 0 |
| Number of contacts as normally open contact | 1 |
| Number of contacts as change-over contact | 0 |
| Number of rockers | 1 |
| Number of modules (module system) | 1 |
| Nominal voltage | 12 V |
|---|---|
| With lighting | Yes |
| With light source | Yes |
| With complemantary luminous signal | Yes |
| Mounting method | Module frame |
| Colour | Titanium |