Used as an outlet with built-in fuse for permanent appliance connections, this 13A double pole switched fused connection unit ensures safe loads. Its LED power indicator, flex outlet knockout with cord grip, and padlockable fuse carrier
| Mounting method | Flush-mounted |
|---|---|
| Clamps | Other |
| Connection system | Screwed terminal |
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | Yes |
| Colour | Black |
| Suitable for degree of protection (IP) | IP20 |
| Device width | 45.1 mm |
|---|---|
| Device height | 67.5 mm |
| Device depth | 34.6 mm |
| Built-in depth | 23.5 mm |
| degree of impact strength (IK) | IK04 |
| Operating / setting temperature (Min-Max) | -5-35 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Antimicrobial treatment | No |