For DVB-T, cable TV and satellite installation UHD TV quality compatible, this 1-module matt titanium TV coaxial socket ensures Class A shielding and LTE-ready performance.
| Model | Other |
|---|---|
| Type of socket outlet | TV |
| Mounting method | Flush-mounted |
| Number of modules (module system) | 1 |
| Assembly arrangement | Modular device for domestic switching devices |
| Number of outlets | 1 |
| Suitable for remote power supply | No |
| Colour | Titanium |
| Surface protection | Lacquered |
| Surface finishing | Matt |
| Material | Plastic |
|---|---|
| Material quality | Thermoplastic |
| Antimicrobial treatment | No |
| Degree of protection (IP) | IP20 |
| Device width | 22.5 mm |
| Device height | 45 mm |
| Device depth | 28 mm |
| Min. depth of built-in installation box | 45 mm |
| Built-in depth | 23 mm |
| Terminal marking indication | No |