Used for terminal equipment, this 1 module surge protector ensures reliable 230V AC protection. Its compact 22.5mm flush-mounted design optimizes space in Arteor Advance installations. The matt titanium finish offers a discreet aesthetic.
| Number of poles (total) | 1 |
|---|---|
| Number of protected poles | 1 |
| Rated voltage | 230 V |
| Voltage type | AC |
| Flush-mounted installation | Yes |
| Concurrently switching neutral conductor | No |
| Overvoltage category | 22.5 |
| Additional equipment possible | No |
| Width in number of modular spacings | 22.5 |
| Degree of protection (IP) | IP20 |
| Explosion-proof | No |
| Width | 22.5 mm |
|---|---|
| Height | 45 mm |
| Nominal voltage (Min-Max) | 220-240 V |
| Electric supplying direction | From the bottom |
| Terminal marking indication | No |
| Colour | Titanium |
| Halogen free | No |
| Connection type | Screwed terminal , Cable |
| Label space/information surface | No |
| Mounting method | Flush-mounted |