Allows convenient control of curtains, venetian and roller blinds or awnings. This module curtain switch with center off ensures precise manual operation via rocker. Its matt white thermoplastic body and IP20 rating ensure safe in-wall use.
| For venetian blinds | Yes |
|---|---|
| For roller blinds | Yes |
| For awnings | Yes |
| Assembly arrangement | Modular device for domestic switching devices |
| Model | 1-pole push button |
| Number of poles | 1 |
| Method of operation | Rocker |
| With electrical latch | No |
| With mechanical latch | No |
| Mechanical controllable | Yes |
| Electronic controllable | No |
| Mounting method | Module frame |
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | Yes |
| Surface protection | Untreated |
| Surface finishing | Matt |
| Type of fastening | Mounting with screw |
| Connection type | Screwed terminal |
| Colour | White |
| Transparent | No |
| Label space/information surface | No |
| Suitable for degree of protection (IP) | IP20 |
| Rated current | 10 A |
| Nominal voltage | 250 V |
|---|---|
| Number of buttons | 1 |
| Number of modules (module system) | 1 |
| Device width | 22.5 mm |
| Device height | 61.8 mm |
| Device depth | 36.9 mm |
| Min. depth of built-in installation box | 35 mm |
| Compatible with Apple HomeKit | No |
| Compatible with Google Assistant | No |
| Compatible with Amazon Alexa | No |
| IFTTT support available | No |
| degree of impact strength (IK) | IK00 |
| Operating / setting temperature (Min-Max) | -5-35 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Voltage type | AC |
| Frequency (Min-Max) | 50-60 Hz |
| Type of lighting | Not applicable |
| Terminal marking indication | Yes |
| Antimicrobial treatment | No |
| Number of terminals | 4 |
| Terminals capacity (Min-Max) | 1-6 mm² |
| Cable nature for connection | Flexible or rigid |
| Cable section (Min-Max) | 1-6 mm² |
| Contains Batteries | No |