For telephone installation, this 1 module single secondary telephone socket with IDC connection ensures reliable RJ45 8(4) connectivity. Its matt white finish, halogen-free construction, and flush-mounted modular design ensure compatibil
| Surface mounting | No |
|---|---|
| Flush-mounted installation | Yes |
| Duct installation | No |
| Floor box/subfloor mounted | No |
| Type of fastening | Screwing |
| Assembly arrangement | Modular device for domestic switching devices |
| Type of connector | RJ45 8(4) |
| With buses/couplings | Yes |
| Category | Other |
| Colour | White |
| RAL-number | 9003 |
| Connection type | Insulation displacement connector |
| Shielded buses | Yes |
| Shielded housing | Yes |
| Separate earthing connection | No |
| With label space | Yes |
| Compatible with third-party covers | No |
| Separate strain relief | No |
| Mounting method shielding connection | Other |
| Outlet direction | Straight |
| With dust cover | Yes |
|---|---|
| With terminal resistor | No |
| Degree of protection (IP) | IP20 |
| Mechanical coding | No |
| Colour coding | Yes |
| Device width | 22.5 mm |
| Device height | 45 mm |
| Device depth | 35 mm |
| Number of modules (module system) | 1 |
| Built-in depth | 24.2 mm |
| degree of impact strength (IK) | IK04 |
| Operating / setting temperature (Min-Max) | -5-35 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Terminal marking indication | Yes |
| Halogen free | Yes |
| Antimicrobial treatment | No |
| Mounting method | Supporting bracket |
| Entry membrane gland type | Not applicable |
| Cable support | Not applicable |