Allows control of fan speed with a 1-module rotary controller rated 100W at 220-240V. Offers precise 4-step regulation via a turn button in matt white finish. Flush-mounted IP20 design ensures neat integration for indoor fan applications.
| Mounting method | Flush-mounted |
|---|---|
| Colour | White |
| Output voltage (Min-Max) | 220-240 V |
| Number of phases | 1 |
| Power control stepless | No |
| Number of steps | 4 |
| Method of operation | Turn button |
| Lighting | None |
|---|---|
| Switching contact | Yes |
| With temperature sensor | No |
| Height | 45 mm |
| Width | 22.5 mm |
| Depth | 33 mm |
| Degree of protection (IP) | IP20 |