RJ45 socket connects a device to the local network, delivering secure and reliable wired internet up to 1Gbit/s. Its matt titanium finish, dust cover and toolless IDC connection suit demanding residential or commercial installations.
| Surface mounting | Yes |
|---|---|
| Flush-mounted installation | Yes |
| Duct installation | Yes |
| Floor box/subfloor mounted | Yes |
| Type of fastening | Engage (snap) |
| Assembly arrangement | Basic element with central cover plate |
| Type of connector | RJ45 8(8) |
| With buses/couplings | Yes |
| Suitable for number of connectors | 1 |
| Category | 5E |
| Colour | Titanium |
| RAL-number | 9003 |
| Connection type | Insulation displacement connector |
| Shielded buses | No |
| Separate earthing connection | No |
| With label space | Yes |
| Separate strain relief | No |
| Mounting method shielding connection | None |
| Outlet direction | Straight |
| With dust cover | Yes |
|---|---|
| Degree of protection (IP) | IP20 |
| Colour coding | Yes |
| Device width | 22.5 mm |
| Device height | 45 mm |
| Device depth | 35 mm |
| Number of modules (module system) | 1 |
| Built-in depth | 25.2 mm |
| degree of impact strength (IK) | IK03 |
| Operating / setting temperature (Min-Max) | -5-35 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Terminal marking indication | Yes |
| Halogen free | Yes |
| Antimicrobial treatment | No |
| Mounting method | Flush-mounted |
| Maximum Input cable diameter | 9 mm |
| Entry membrane gland type | Not applicable |
| Cable support | Not applicable |