For telephone installation, this 1 module RJ11 telephone socket in matt white ensures superior voice transmission and reliable four-contact connectivity. Its modular jack with 1/4 turn terminal enables fast connection.
| Surface mounting | No |
|---|---|
| Flush-mounted installation | Yes |
| Duct installation | No |
| Floor box/subfloor mounted | Yes |
| Type of fastening | Engage (snap) |
| Assembly arrangement | Modular device for domestic switching devices |
| With buses/couplings | No |
| Colour | White |
| RAL-number | 9003 |
| Shielded buses | No |
| Shielded housing | No |
| Separate earthing connection | No |
| With label space | Yes |
| Compatible with third-party covers | No |
| Separate strain relief | No |
| Outlet direction | Straight |
|---|---|
| With dust cover | Yes |
| With terminal resistor | No |
| Degree of protection (IP) | IP20 |
| Mechanical coding | No |
| Colour coding | No |
| Device width | 22.5 mm |
| Device height | 45 mm |
| Number of modules (module system) | 1 |
| Terminal marking indication | No |
| Halogen free | No |
| Antimicrobial treatment | No |
| Mounting method | Flush-mounted |
| Cable support | Not applicable |