This HD15 pre-terminated socket provides reliable VGA video links for peripheral devices. The 1-module matt titanium design with snap-in mounting integrates into Arteor Advance frames. Its 15cm pre-terminated cord simplifies installation.
| Assembly arrangement | Basic element with central cover plate |
|---|---|
| Utilization | D-Sub 15-pole |
| Support ring | No |
| With dust cover | No |
| With hinged lid | No |
| Outlet direction | Straight |
| Contact type | Female |
| Imprintable label | Without indication field |
| With imprint | Yes |
| Mounting method | Module frame |
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | Yes |
| Antimicrobial treatment | No |
| Surface protection | Lacquered |
| Surface finishing | Matt |
| Colour | Titanium |
| Transparent | No |
|---|---|
| Type of fastening | Engage (snap) |
| Number of modules (module system) | 1 |
| With buses/couplings | Yes |
| Suitable for number of connectors | 1 |
| With strain relief | No |
| Shielded buses | No |
| Shielded housing | No |
| Luster terminal | No |
| With lighting | No |
| Suitable for degree of protection (IP) | IP40 |
| degree of impact strength (IK) | IK04 |
| Device width | 22.5 mm |
| Device height | 45 mm |
| Built-in depth | 24 mm |
| Operating / setting temperature (Min-Max) | -5-35 °C |
| Storage temperature (Min-Max) | -10-70 °C |