For telephone installation, this 1 module double RJ11 telephone socket in matt black ensures reliable twisted-pair connectivity. Its flush-mounted design with snap fastening and compact 22.5mm width optimizes space.
| Surface mounting | No |
|---|---|
| Flush-mounted installation | Yes |
| Duct installation | No |
| Floor box/subfloor mounted | No |
| Type of fastening | Engage (snap) |
| Assembly arrangement | Basic element with housing top |
| Type of connector | Other |
| With buses/couplings | No |
| Suitable for number of connectors | 2 |
| Colour | Black |
| Connection type | Other |
| Shielded buses | No |
| Shielded housing | No |
| Separate earthing connection | No |
| With label space | No |
| Compatible with third-party covers | No |
| Separate strain relief | No |
| Mounting method shielding connection | Clip |
|---|---|
| Outlet direction | Straight |
| With dust cover | No |
| With terminal resistor | No |
| Degree of protection (IP) | IP20 |
| Mechanical coding | No |
| Colour coding | No |
| Device width | 22.5 mm |
| Device height | 45 mm |
| Device depth | 23.9 mm |
| Number of modules (module system) | 1 |
| Built-in depth | 14.3 mm |
| Terminal marking indication | No |
| Halogen free | No |
| Antimicrobial treatment | No |
| Mounting method | Flush-mounted |
| Cable support | Not applicable |