Allows you to create a sound for alerts or notifications with a continuous tone. This 1 module 230V AC built-in buzzer integrates a transformer for simplified wiring.
| Type of current | AC |
|---|---|
| Degree of protection (IP) | IP41 |
| Housing material | Plastic |
| Housing material quality | Other |
| Surface protection housing | Lacquered |
| Housing colour | Other |
| Type of tone | Continuous tone |
| Mounting method | Built-in |
| Built-in transformer | Yes |
| Width | 45 mm |
| Height | 45 mm |
| Depth | 41 mm |
|---|---|
| Built-in depth | 32 mm |
| degree of impact strength (IK) | IK05 |
| Operating / setting temperature (Min-Max) | -5-35 °C |
| Storage temperature (Min-Max) | -5-70 °C |
| RAL-number | 9003 |
| Halogen free | No |
| Antimicrobial treatment | No |
| Terminals capacity (Min-Max) | 1.5-1.5 mm² |
| Cable section (Min-Max) | 1.5-1.5 mm² |