Combines a power outlet with 1USB-A and 1USB-C for easy charging, integrating 20W power delivery. Its multi-standard 1gang switched socket, safety shutters, and screw-type marked terminals ensure secure, efficient indoor installation.
| Model | Multi-standard socket |
|---|---|
| Concurrently switching neutral conductor | No |
| Protective contact | Other |
| Number of active contacts (round) | 2 |
| Number of active contacts (flat) | 2 |
| Number of active contacts (square) | 2 |
| Mounting direction | Horizontal and vertical |
| Assembly arrangement | Basic element with central cover plate |
| With complemantary luminous signal | No |
| Number of ports USB-A | 1 |
| Number of empty module positions | 1 |
| Max. current rating of USB power supply | 3 A |
| Number of socket outlets | 1 |
| Socket outlets phase-separated | No |
| Number of socket outlets switchable | 1 |
| Connection type | Screwed terminal |
| Label space/information surface | Yes |
| Colour | Other |
| Transparent | No |
| With function lighting | No |
| With orientation lighting | No |
| Overvoltage protection | No |
| Fault current protection | Yes |
| With miniature fuse | Yes |
| Mounting method | Flush-mounted |
| Type of fastening | Mounting with screw |
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | Yes |
| Surface protection | Lacquered |
| Surface finishing | Matt |
| Antimicrobial treatment | No |
| With loop through function | No |
|---|---|
| With on/off switch | Yes |
| Nominal voltage | 250 V |
| Frequency (Min-Max) | 50-60 Hz |
| Suitable for degree of protection (IP) | IP20 |
| degree of impact strength (IK) | IK04 |
| Device width | 83.5 mm |
| Device height | 78.5 mm |
| Device depth | 37.7 mm |
| Min. depth of built-in installation box | 35 mm |
| Compatible with Apple HomeKit | No |
| Compatible with Amazon Alexa | No |
| Compatible with Google Assistant | No |
| IFTTT support available | No |
| With Wi-Fi signal repeater | No |
| With built-in bluetooth speaker | No |
| Compliant with UK Building Regulations Part M | Yes |
| Built-in depth | 26.6 mm |
| Operating / setting temperature (Min-Max) | -5-35 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Voltage type | AC/DC |
| Power Delivery | Yes |
| USB Output Power | 20 W |
| Terminal marking indication | Yes |
| Terminals capacity (Min-Max) | 1-6 mm² |
| Cable nature for connection | Flexible or rigid |
| Cable section (Min-Max) | 1-6 mm² |
| Connected object | No |
| With voice command | No |
| Programmable | No |
| Interoperable connection Protocol | No |
| Connectable by Internet box | No |