The socket outlet allows a cord to be connected through a one gang 45A cable outlet rose. Its flush-mounted design with screwed terminals ensures secure wiring. Thermoplastic, halogen-free construction and IK04 robustness suit
| Mounting method | Flush-mounted |
|---|---|
| Clamps | Other |
| Connection system | Screwed terminal |
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | Yes |
| Colour | Other |
| Suitable for degree of protection (IP) | IP20 |
| Device width | 90 mm |
|---|---|
| Device height | 90 mm |
| Device depth | 44.2 mm |
| Built-in depth | 25.2 mm |
| degree of impact strength (IK) | IK04 |
| Operating / setting temperature (Min-Max) | -5-35 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Antimicrobial treatment | No |