Allows control of light from two locations with a 1 gang, 2 way, 20AX monobloc design. Its matt black thermoplastic body with screw terminals ensures robust installation for AC lighting circuits up to 250V.
| Wiring system | Two-way switch |
|---|---|
| Method of operation | Rocker lever |
| Assembly arrangement | Basic element with adaptor plate |
| Push button switch | No |
| Number of rockers | 1 |
| Mounting method | Module frame |
| Type of fastening | Screw mounting |
| With mounting plate | No |
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | Yes |
| Antimicrobial treatment | No |
| Surface protection | Lacquered |
| Surface finishing | Matt |
| Colour | Black |
| Colour of switch operator | Black |
| Lighting | No |
| Function lighting | Other |
| Type of lighting | Other |
| Suitable for degree of protection (IP) | IP20 |
| degree of impact strength (IK) | IK04 |
| Nominal voltage | 250 V |
| Rated current | 20 A |
| Switching current for fluorescent lamps | 20 AX |
| Monitoring contact | No |
|---|---|
| Connection type | Screwed terminal |
| Heating switch | No |
| Washing machine switch | No |
| Device width | 84.5 mm |
| Device height | 79.5 mm |
| Device depth | 31.1 mm |
| Built-in depth | 17.4 mm |
| Min. depth of built-in installation box | 25 mm |
| Compatible with Apple HomeKit | No |
| Compatible with Google Assistant | No |
| Compatible with Amazon Alexa | No |
| IFTTT support available | No |
| Compliant with UK Building Regulations Part M | No |
| Operating / setting temperature (Min-Max) | -5-35 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Voltage type | AC |
| Frequency (Min-Max) | 50-60 Hz |
| Mandatory neutral | No |
| Terminal marking indication | Yes |
| Terminals capacity (Min-Max) | 1-4 mm² |
| Cable nature for connection | Flexible or rigid |
| Cable section (Min-Max) | 1-4 mm² |