Rotary fan isolator switch, 1 gang 10A triple-pole, ensures reliable 230V to 250V fan control. Flush-mounted monobloc design with screw-type terminals. Matt white finish for interiors, IP20-rated for indoor use only.
| Mounting method | Flush-mounted |
|---|---|
| Colour | White |
| Nominal current | 10 A |
| Output voltage (Min-Max) | 230-250 V |
| Number of phases | 3 |
| Power control stepless | No |
| Number of steps | 1 |
| Basic element without cover | Yes |
| Method of operation | Rocker |
|---|---|
| Lighting | None |
| Switching contact | No |
| With temperature sensor | No |
| Height | 79.5 mm |
| Width | 84.5 mm |
| Depth | 17.4 mm |
| Degree of protection (IP) | IP20 |