Blank module covers unused outlets on the plate, promoting safety by preventing contact with exposed wires. Its matt titanium finish in rectangular 13mm width ensures a discreet, flush-mounted aesthetic within Arteor Advance installations.
| Material | Plastic |
|---|---|
| Height | 20 mm |
| Depth | 60 mm |
| Width | 13 mm |
| Construction type lens | Rectangular |
| Colour | Grey |
| degree of impact strength (IK) | Not applicable |
|---|---|
| Degree of protection (IP) | Not applicable |
| Halogen free | No |
| Antimicrobial treatment | No |
| Mounting method | Flush-mounted |