Skip to main content
Logo print

All-in-one kit containing a roller shutter switch + roller shutter wireless switch Valena Life with Netatmo

Valena Life Legrand

All-in-one kit containing a roller shutter switch + roller shutter wireless switch Valena Life with Netatmo

REF. 752257 EAN. 3414971154575
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Bus system KNX No
Bus system KNX-RF (Radio Frequency) No
Bus system radio frequency Yes
Bus system LON No
Bus system Powernet No
Other bus systems Zigbee
Radio frequency bidirectional Yes
Mounting method Flush-mounted
With bus connection No
Bus module detachable No
Local operation/hand operation Yes
With LED indication Yes
Number of inputs 4
Switching current (resistive) 2 A
Max. switching power 500 W
Max. number of venetian-blind outputs 1
With switch function Yes
Type of current AC
Degree of protection (IP) IP41
degree of impact strength (IK) IK04
Operating / setting temperature (Min-Max) 5-45 °C
Storage temperature (Min-Max) 0-45 °C
Nominal voltage (Min-Max) 100-240 V
Frequency (Min-Max) 50-60 Hz
Standby consumption 0.1 mA
Mandatory neutral Yes
Terminal marking indication Yes
Stress test conformity (1000V) No
Colour Beige
RAL-number 1013
Halogen free Yes
Antimicrobial treatment No
Connection type Screwed terminal
Number of terminals 4
Terminals capacity (Min-Max) 1.5-2.5 mm²
Contains Batteries and/or Accumulator Yes
IEC code (Pack1) CR2032
Battery ou Accumulator (Pack1) Battery (not rechargeable)
Element Composition (Pack1) Lithium (battery or accumulator)
Number of Pack 1 1
Number of Single Element (Pack1) 1
Single Element weight (Pack1) 3 g
Pack1 Location Product includes a battery
Regulation Type (Pack1) P : Portable (Standard format)
Connected object Yes
Operating method Zigbee
Application store for download App Store , Google Play Store
With voice command Yes
Programmable Yes
Interoperable connection Protocol Yes
Connectable by Internet box Yes
Compatible voice assistants Google Assistant , Amazon Alexa , Apple Siri
Product use function Shutter management
Application name Home + Control
Programming way Smartphone apps

Documentation

2 documents
Instruction Use
LE10947_HUB_ECO.pdf pdf (1.83 Mo)
Instruction Use
LE10947AA_MA.pdf pdf (1.86 Mo)
2 documents
Agreement
Agreement
OC / CB-FR_711913 (0.72 Mo)
SELECT AN ACTION