| Voltage type (supply voltage) | AC |
|---|---|
| 1st secondary output voltage DC (Min-Max) | 48-48 V |
| 2nd secondary output voltage DC (Min-Max) | 48-48 V |
| Max. output current 1 | 3 A |
| Secondary voltage adjustable | No |
| Short-circuit-proof | Yes |
| Rated supply voltage AC 50 Hz (Min-Max) | 217-253 V |
| Rated supply voltage AC 60 Hz (Min-Max) | 217-253 V |
| Output voltage stabilized | Yes |
| Power consumption | 230 VA |
| Power output | 150 W |
| Stabilized | No |
| Type of electric connection | Screw connection |
| Suitable for rail mounting | Yes |
| Suitable for wall mounting | Yes |
| Suitable for distribution board | No |
| Direct mounting possible | Yes |
| Width | 290 mm |
| Height | 345 mm |
| Depth | 200 mm |
| Suitable for safety functions | Yes |
|---|---|
| SIL according to IEC 61508 | None |
| Performance level according to EN ISO 13849-1 | None |
| Degree of protection (IP) | IP30 |
| Operating / setting temperature (Min-Max) | -5-+40 °C |
| Halogen free | Yes |
| Connection type | Screwed terminal |
| Terminals capacity (Min-Max) | 1.5-2.5 mm² |
| Mounting method | Surface mounted |
| Vertical fixing center distance (Min-Max) | 220-220 mm |
| Horizontal fixing center distance (Min-Max) | 150-150 mm |
| Contains Batteries | Yes |
| Number of batteries (Type 1) | 2 |
| IEC code (Type 1) | VRLA |
| Battery ou Accumulator (Type 1) | Accumulator (rechargeable) |
| Battery Composition (Type 1) | Rechargeable - Lead |
| Battery Location (Type 1) | Product includes a battery |
| Regulation Type (Type 1) | P : Portable (Standard format) |
| Battery weight (g) for Type 1 | 2200 g |
| Number of Single Element (Pack1) | 1 |