| Colour | Beige |
|---|---|
| RAL-number (similar) | 1013 |
| With hinged lid | No |
| With label space | No |
| Lockable | No |
| Dimensions | SQ50 / SQ50 |
| Device width | 54 mm |
| Device height | 58 mm |
|---|---|
| Device depth | 8.5 mm |
| degree of impact strength (IK) | IK02 |
| Degree of protection (IP) | IP20 |
| Operating / setting temperature (Min-Max) | -5-35 °C |
| Storage temperature (Min-Max) | -5-35 °C |
| Antimicrobial treatment | No |