This 9 modules plate+frame matt titanium offers a sleek, horizontal 9-module layout for flush-mounted domestic switching devices. Its halogen free thermoplastic construction and -5° C to 35° C operating range ensure robust performance.
| Number of units | 1 |
|---|---|
| Mounting direction | Horizontal |
| Number of units horizontal | 1 |
| Number of units vertical | 1 |
| Number of modules horizontal (module system) | 9 |
| Number of modules vertical (module system) | 1 |
| With mounting grid | Yes |
| Flush-mounted installation | Yes |
| Suitable for subfloor installation duct box | No |
| Suitable for wall duct | No |
| Label space/information surface | No |
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | Yes |
| Antimicrobial treatment | No |
| Surface protection | Untreated |
|---|---|
| Surface finishing | Matt |
| Colour | Titanium |
| Transparent | No |
| With hinged lid | No |
| Type of fastening | Engage (snap) |
| Width | 300 mm |
| Height | 90 mm |
| Depth | 8.5 mm |
| Operating / setting temperature (Min-Max) | -5-35 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Latin wood species | Not applicable |
| Certification of wood (list) | Not applicable |
| Wood Climate area | Not applicable |