6-port bloc for flat patch panels, compatible with Linkeo C RJ45 connectors. Fast installation, secure locking, and clear port identification for tidy networks.
| Type of accessory/spare part | Other |
|---|---|
| Accessory | Yes |
| Spare part | No |
| Width | 110.4 mm |
| Height | 43.65 mm |
| Depth | 132.7 mm |
|---|---|
| Operating / setting temperature (Min-Max) | -10-60 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Colour | Black |
| Halogen free | No |