This 32A MCB 1 module matt white delivers reliable 220-240V AC protection in a compact 1-pole design with 1.5kA breaking capacity, IP20 rating, flush-mounted installation, screwed terminal cable connections and 22.5mm width.
| Number of poles (total) | 1 |
|---|---|
| Number of protected poles | 1 |
| Rated current | 32 A |
| Rated voltage | 240 V |
| Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V | 1.5 kA |
| Voltage type | AC |
| Flush-mounted installation | Yes |
| Concurrently switching neutral conductor | No |
| Overvoltage category | 22.5 |
| Additional equipment possible | No |
| Width in number of modular spacings | 22.5 |
| Degree of protection (IP) | IP20 |
| Explosion-proof | No |
|---|---|
| Width | 22.5 mm |
| Height | 45 mm |
| Nominal voltage (Min-Max) | 220-240 V |
| Electric supplying direction | From the bottom |
| Terminal marking indication | No |
| Colour | White |
| Halogen free | No |
| Connection type | Screwed terminal , Cable |
| Label space/information surface | No |
| Mounting method | Flush-mounted |