This 2 modules rotary fan controller delivers 8-step speed control for 220-240V single-phase fans up to 100W. Its flush-mounted design and matt white RAL9003 finish integrate into modern installations with IP20 protection.
| Mounting method | Flush-mounted |
|---|---|
| Colour | White |
| RAL-number | 9003 |
| Output voltage (Min-Max) | 220-240 V |
| Number of phases | 1 |
| Power control stepless | No |
| Number of steps | 8 |
| Method of operation | Turn button |
| Lighting | None |
|---|---|
| Switching contact | Yes |
| With temperature sensor | No |
| Height | 45 mm |
| Width | 45 mm |
| Depth | 33 mm |
| Degree of protection (IP) | IP20 |