Interface for quick fixing of plexo box 105x105mm or Pod Master on Cablofil wiremesh cable trays. Features 105x105mm plate, horizontal or vertical mounting, robust plastic, and tool-free click-in installation for efficient cable management.
| Model | Horizontal/vertical |
|---|---|
| Plate height | 105 mm |
| Plate width | 105 mm |
| Type of fastening | Click in mounting |
| Material | Plastic |
|---|---|
| Stainless steel, pickled | No |
| Material quality | Other |
| Surface protection | Other |