This 1 gang plate and frame for 3x1 module slender switches combines solid aluminum construction with anodized, glossy surface protection. Its snap fastening enables quick flush-mounted installation. Halogen-free material and -5° C to 35° C
| Number of units | 3 |
|---|---|
| Mounting direction | Horizontal |
| Number of units horizontal | 3 |
| Number of units vertical | 1 |
| Number of modules horizontal (module system) | 3 |
| Number of modules vertical (module system) | 1 |
| With mounting grid | Yes |
| Flush-mounted installation | Yes |
| Suitable for subfloor installation duct box | Yes |
| Suitable for wall duct | Yes |
| Suitable for built-in installation | Yes |
| Label space/information surface | No |
| Material | Metal |
| Material quality | Aluminium |
| Halogen free | Yes |
| Antimicrobial treatment | No |
| Surface protection | Anodised |
|---|---|
| Surface finishing | Matt |
| Colour | Aluminium |
| Transparent | No |
| With hinged lid | No |
| Type of fastening | Engage (snap) |
| Width | 90 mm |
| Height | 90 mm |
| Depth | 8.65 mm |
| Built-in width | 10.5 mm |
| Built-in height | 60.5 mm |
| Operating / setting temperature (Min-Max) | -5-35 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Latin wood species | Not applicable |
| Certification of wood (list) | Not applicable |
| Wood Climate area | Not applicable |