Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° E49

Power supply input 230 V~ output 27 V= 0.6 A for MyHOME_Up installation - 2 DIN modules

  • Pack (number of units) 1
  • Volume (dm3) 0.369
  • Weight (g) 140.00

Substitution references

No substitute reference

Product characteristics
BUS power supplies
27 V= - 0.6 A
  • Maximum current supplied: 0.6 A
  • 2 DIN modules 17.5 mm
  • Input voltage: 230 V~ - output voltage 27 V=
General characteristics
MyHOME_Up - BUS common accessories
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.