Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 897 51

Receptacle for floor socket Arteor/Mosaic - round version - brushed brown steel

Receptacle for floor socket Arteor/Mosaic - round version - brushed brown steel

  • Pack (number of units) 1
  • Volume (dm3) 0.677
  • Weight (g) 125.00

Substitution references

No substitute reference

Product characteristics
Receptacles for floor sockets
  • Extra slim plate IP 44 - IK 08
  • Equipped with a 180° opening flap
  • Extra flat finish: thickness 2 mm
  • Lighting base of receptacle by white LED
  • To be equipped with 2 modules square version Arteor or Mosaic functions:
    • socket outlets without cover, German, Euro-US, Swiss, Danish, Israeli and French standards
    • Double USB chargers
    • RJ 11 and RJ 12 sockets, Television sockets
    • RJ 45 sockets UTP, FTP and STP without controlled access
    • loudspeaker sockets, HDMI sockets, HD 15 sockets without jack
Round receptacle
  • Brushed brown steel
General characteristics
Floor sockets
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.