Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 787 48

Female USB amplifier transmitter + receiver) Mosaic - 1+1 module - white

  • Pack (number of units) 1
  • Volume (dm3) 0.869
  • Weight (g) 87.00

Substitution references

No substitute reference

Product characteristics
Female USB Data Type-A extender - for data transfer
  • White
  • For connecting a USB peripheral (keyboard, mouse, digital control panel, etc) to a source (computer) located more than 5 m away (up to 30 m)
  • The kit contains a transmitter (1 module) and a receiver (1 module)
  • The transmitter and receiver are linked by an RJ 45/RJ 45 cable (not supplied)
  • Mosaic :
General characteristics
Audio/video system - USB Data and SUB D data sockets
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.