Skip to main content
Logo print

Flush mounting box for HOMETOUCH

My Home Up BTICINO

Flush mounting box for HOMETOUCH

REF. BT3487 EAN. 8005543615072
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Flush-mounted
Shape Rectangular
Construction type Device connection box (round/square)
Model Single
Provided with revolving ring No
Couplable No
Equipped with None
Length 185 mm
Width 136 mm
Depth 50-50 mm
Inner depth 48 mm
For number of electric fittings 1
Mounting switching equipment Screwing
With screws Yes
Housing feed-through by break-out opening Yes
Housing feed-through by seal membrane No
Housing feed-through by nozzle Yes
Housing feed-through by step membrane No
For tube diameter 20/25 mm
Pipe locking No
Pipe locking optional No
Inlet from the rear Yes
Number of inlets 16
Number of included spouts 0
Material Plastic
Halogen free No
Surface protection Untreated
Colour White
Degree of protection (IP) Other
Cover model None
Cover attachment Other
Sealable No
Circuit integrity None
With screening No
Air tight No
Clamp position fixed No
Luminaire hook mounting No
Nozzle None
Special application None
Degree of impact strength (IK) Not applicable
Storage temperature -10-70 °C
Cable support Other

Documentation

2 documents
Catalogue Technical Page
ex223001_0639.pdf pdf (0.09 Mo)
Catalogue Commercial Page
ex223001_0638.pdf pdf (0.08 Mo)