Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° B2540

Fixed Capacitor bank Alpibloc - standard type three phase 400 V - 50 Hz - 25 kVAr

  • Pack (number of units) O/R
  • Volume (dm3) O/R
  • Weight (g) O/R

Substitution references

No substitute reference

Product characteristics
S type
Max. harmonic pollution level THDU ≤ 3%, THDI ≤ 10%
  • Nominal power : 25 kVAr
  • Circuit breaker rating : 50 A
  • Breaking capacity : 50 kA
General characteristics
Fixed capacitor banks Alpibloc
  • 400 V - 50 Hz three-phase network
  • Alpibloc is an Alpivar³ capacitor with built-in circuit breaker
  • Assembly fitted and wired in an IP 31 - IK 05 box or cabinet
  • Equipment supplied ready for connection, for fixed compensation of low and medium power electrical devices
  • For certain applications (remote control, etc.) the circuit breaker can be replaced by a contactor and HRC fuses (on request)
  • Conforming to standard IEC 61921
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.