Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° ZU75005031

Single-phase connector with fixed phase LBplus 10A L1-N with 1m halogen-free cable

New
  • Pack (number of units) O/R
  • Volume (dm3) O/R
  • Weight (g) O/R

Substitution references

No substitute reference

Product characteristics
10 A single-phase connectors with fixed phase
With 1 m halogen-free cable
  • L1-N :
  • Cable type : FG16OM16
  • Colour coding : Brown
  • Weight : 0.2 kg
General characteristics
LBplus - 10 A connectors
  • Self-extinguishing plastic material IEC 60695-2-12 glow wire test and V0 conforming to UL94
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.