Skip to main content
Logo print

DSX Inter source barrier Frame 2 ( common 3P&4P)

DSX TSE 320 LEGRAND

DSX Inter source barrier Frame 2 ( common 3P&4P)

REF. 424239 EAN. 3414971979505
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of accessory/spare part Cover
Width 174 mm
Height 23.2 mm
Depth 95 mm
Operating / setting temperature 40-50 °C
Storage temperature -50-70 °C
Colour Blue
Halogen free Yes

Documentation

1 document
Instruction Use
LE12100AA.pdf pdf (4.35 Mo)
1 document
Catalogue Commercial Page
ex223001_0239.pdf pdf (0.07 Mo)