Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° ZU51510101

Straight lenght MS100 100A 3+3 outlets - 3m

New
  • Pack (number of units) O/R
  • Volume (dm3) O/R
  • Weight (g) O/R

Substitution references

No substitute reference

Product characteristics
Straight elements
  • L : 3 m
  • Outlets : 3+3
General characteristics
MS mini busbars - trunking components
  • Reference standard: IEC 61439-6
  • Reference temperature: 40 °C
  • Degree of Protection: IP 40/55
  • Thickness: 0.8 mm
  • Dimension: 39x97mm
  • N° of conductors: 4 with equal section 3P+N
  • Conducting «fire retardant» in accordance with EN 60332-3
  • Separation between the conductors by plastic insulators reinforced with 20% glass fiber, which guarantees a degree of V1 self-extinguishing (according to UL94) and conform to the glow-wire test according to IEC 60695-2-10
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.