Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Maintained contact control switches

6 Item(s)

Set Descending Direction
per page

  1. Control switch single function - 20 A 250 V~ - 2 NO
  2. Control switch single function - 20 A 250 V~ - NO+NC
  3. Control switch dual functions - 20 A 250 V~ - NO + green LED 12/48 V
  4. Control switch dual functions - 20 A 250 V~ - NC + red LED 12/48 V
  5. Control switch dual functions - 20 A 250 V~ - 1 NO + green indicator
  6. Control switch dual functions - 20 A 250 V~ - 1 NC + red indicator

6 Item(s)

Set Descending Direction
per page