CAT. N° 4 117 03
RCD DX³-ID - 4P 400 V~ neutral right hand side - 40 A - 30 mA - AC type
- Pack (number of units) 1
- Volume (dm3) 0.701
- Weight (g) 358.00
Product characteristics
4-pole - 400 V~ - neutral on right-hand sideAC type
- Sensitivity : 30 mA
- In : 40 A
- Number of modules : 4
General characteristics
RCCBs - DX³-ID - residual current circuit breakers 16 A to 100 A - AC, A, F and B types- Conform to IEC 61008 - 1, IEC 62423 (B type and F type)
- Compatible with prong-type and fork type supply busbars
- AC type : detect sinusoidal AC residual currents
- A type : detect sinusoidal AC and pulsating DC residual currents
- F type (High immunity) : detect AC and pulsating DC residual currents
- Enhanced immunity to unwanted tripping in disturbed environments
- Detection of high frequency fault currents
- B type : detect sinusoidal AC, pulsating DC and smooth DC residual currents
- Can be equipped with DX³ signalling and remote tripping auxiliaries and motorised controls
![]() |
|
---|---|
![]() |
|
![]() |
![]() |
---|
* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.