Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 111 21

RCBO - DX³ 6000 - 6 kA - 1P+N 230 V~ - 6 A - 10 mA - A type - N left hand

RCBO - DX³ 6000 - 6 kA - 1P+N 230 V~ - 6 A - 10 mA - A type - N left hand

  • Pack (number of units) 1
  • Volume (dm3) 0.259
  • Weight (g) 146.00

Substitution references

No substitute reference

Product characteristics
Single pole + neutral - 230 V~
  • Neutral on left-hand side
A Type 10 mA
  • C curve
  • Nominal rating In : 6 A
  • Number of modules : 1
General characteristics
RCBOs DX³ 6000 - 6 kA - residual current circuit breakers from 6 A to 32 A - A type
  • Conform to IEC 61009-1
  • Compatible with prong-type supply busbars
  • Voltage dependent tripping
  • Breaking capacity:
  • 6000 - IEC 61009-1 - 6 kA / IEC 60947-2 for single pole + neutral
  • A type : detect AC and DC component faults
  • Enhanced immunity to unwanted tripping in disturbed environments
  • Can be equipped with DX³ signalling and remote tripping auxiliaries and motorised controls
pages_catalogue.png Catalogue pages & additional information
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.