Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

F type (old Hpi type) 30 mA

7 Item(s)

Set Descending Direction
per page

  1. RCBO - DX³ 6000 -10 kA -1P+N-230 V~ -6 A -30 mA -Hpi type -N right hand
  2. RCBO - DX³ 6000 -10 kA -1P+N-230 V~ -10 A -30 mA -Hpi type -N right hand
  3. RCBO - DX³ 6000 -10 kA -1P+N-230 V~ -16 A -30 mA -Hpi type -N right hand
  4. RCBO - DX³ 6000 -10 kA -1P+N-230 V~ -20 A -30 mA -Hpi type -N right hand
  5. RCBO - DX³ 6000 -10 kA -1P+N-230 V~ -25 A -30 mA -Hpi type -N right hand
  6. RCBO - DX³ 6000 -10 kA -1P+N-230 V~ -32 A -30 mA -Hpi type -N right hand
  7. RCBO - DX³ 6000 -10 kA -1P+N-230 V~ -40 A -30 mA -Hpi type -N right hand

7 Item(s)

Set Descending Direction
per page