Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

RCBOs DX³ 10000 - blue neutral lead - residual circuit breakers from 6 to 45 A - A type

Conform to IEC 61009-1 and BS/EN 61009-1. Compatible with both prong-type and fork type supply busbars. Voltage dependent tripping. Breaking capacity:. 10000 - IEC 61009-1. A type : detect AC and DC component faults. Solid neutral (not switched). Functional earth (FE) cable ensuring RCD protection in case of neutral interruption. Downstream connection top side. Can be equipped with DX³ signalling and remote tripping auxiliaries and motorised controls .

Items 1 to 25 of 32 total

Page:
  1. 1
  2. 2
  1. RCBO - DX³ 10000 with blue neutral lead - 1P 230 V~ - 6 A - 30 mA - A type - B curve
  2. RCBO - DX³ 10000 with blue neutral lead - 1P 230 V~ - 10 A - 30 mA - A type - B curve
  3. RCBO - DX³ 10000 with blue neutral lead - 1P 230 V~ - 16 A - 30 mA - A type - B curve
  4. RCBO - DX³ 10000 with blue neutral lead - 1P 230 V~ - 20 A - 30 mA - A type - B curve
  5. RCBO - DX³ 10000 with blue neutral lead - 1P 230 V~ - 25 A - 30 mA - A type - B curve
  6. RCBO - DX³ 10000 with blue neutral lead - 1P 230 V~ - 32 A - 30 mA - A type - B curve
  7. RCBO - DX³ 10000 with blue neutral lead - 1P 230 V~ - 40 A - 30 mA - A type - B curve
  8. RCBO - DX³ 10000 with blue neutral lead - 1P 230 V~ - 45 A - 30 mA - A type - B curve
  9. RCBO - DX³ 10000 with blue neutral lead - 1P 230 V~ - 6 A - 10 mA - A type - C curve
  10. RCBO - DX³ 10000 with blue neutral lead - 1P 230 V~ - 10 A - 10 mA - A type - C curve
  11. RCBO - DX³ 10000 with blue neutral lead - 1P 230 V~ - 16 A - 10 mA - A type - C curve
  12. RCBO - DX³ 10000 with blue neutral lead - 1P 230 V~ - 20 A - 10 mA - A type - C curve
  13. RCBO - DX³ 10000 with blue neutral lead - 1P 230 V~ - 25 A - 10 mA - A type - C curve
  14. RCBO - DX³ 10000 with blue neutral lead - 1P 230 V~ - 32 A - 10 mA - A type - C curve
  15. RCBO - DX³ 10000 with blue neutral lead - 1P 230 V~ - 40 A - 10 mA - A type - C curve
  16. RCBO - DX³ 10000 with blue neutral lead - 1P 230 V~ - 45 A - 10 mA - A type - C curve
  17. RCBO - DX³ 10000 with blue neutral lead - 1P 230 V~ - 6 A - 30 mA - A type - C curve
  18. RCBO - DX³ 10000 with blue neutral lead - 1P 230 V~ - 10 A - 30 mA - A type - C curve
  19. RCBO - DX³ 10000 with blue neutral lead - 1P 230 V~ - 16 A - 30 mA - A type - C curve
  20. RCBO - DX³ 10000 with blue neutral lead - 1P 230 V~ - 20 A - 30 mA - A type - C curve
  21. RCBO - DX³ 10000 with blue neutral lead - 1P 230 V~ - 25 A - 30 mA - A type - C curve
  22. RCBO - DX³ 10000 with blue neutral lead - 1P 230 V~ - 32 A - 30 mA - A type - C curve
  23. RCBO - DX³ 10000 with blue neutral lead - 1P 230 V~ - 40 A - 30 mA - A type - C curve
  24. RCBO - DX³ 10000 with blue neutral lead - 1P 230 V~ - 45 A - 30 mA - A type - C curve
  25. RCBO - DX³ 10000 with blue neutral lead - 1P 230 V~ - 6 A - 100 mA - A type - C curve

Items 1 to 25 of 32 total

Page:
  1. 1
  2. 2