MCBs RX³ 6000 - thermal magnetic MCBs from 6 A to 63 A - B curve
Conform to IEC 60898-1. Do not accept auxiliaries, and add-on modules. Compatible with prong-type and fork type supply busbars. Breaking capacity:. 6000 - IEC 60898-1 - 230/400 V~. 6 kA - IEC 60947-2 - 230/400 V~. 10000 - IEC 60898-1 - 127/220 V~. 10 kA - IEC 60947-2 - 127/220 V~.