MCBs RX³ 4500 - thermal magnetic MCBs from 6 A to 63 A - C curve
Conform to IEC 60898-1. Do not accept auxiliaries, and add-on modules. Compatible with prong-type supply busbars. Breaking capacity:. 4500 - IEC 60898-1 - 230/400 V~. 4.5 kA - IEC 60947-2 - 230/400 V~. 6000 - IEC 60898-1 - 127/220 V~. 6 kA - IEC 60947-2 - 127/220 V~.