Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 101 38

MCB - DX³ - 50 kA - 1P - 230/400 V~ - 32 A - C curve

  • Pack (number of units) 1
  • Volume (dm3) 0.332
  • Weight (g) 238.00

Substitution references

No substitute reference

Product characteristics
Single pole 230/400 V~
  • C curve
  • Nominal rating In : 32 A
  • Number of modules : 1.5
General characteristics
MCBs DX³ - 50 kA - thermal magnetic MCBs from 10 A to 63 A - C and D curves
  • Breaking capacity:
  • 50 kA - IEC 60947-2 - 400 V~
  • Can be equipped with DX³ auxiliaries and accessories
pages_catalogue.png Catalogue pages & additional information
agrements_certification.png Agreements & certificates of conformity
profil_environnemental_produit.png Environmental product profile

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.