MCBs DX³ 10000 - 16 kA - thermal magnetic MCBs from 2 A to 125 A - D curve
Conform to IEC 60898-1. Compatible with both prong-type and fork type supply busbars (except 80 A, 100 A and 125 A MCBs). Breaking capacity:. 10000 - IEC 60898-1 - 400 V~. 16 kA - IEC 60947-2 - 400 V~. Can be equipped with DX³ signalling and remote tripping auxiliaries, motorised controls and add-on modules .