Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 064 06

Isolating switch - 1P 250 V~ - 32 A - with indicator

  • Pack (number of units) 10
  • Volume (dm3) 1.566
  • Weight (g) 710.00

Substitution references

No substitute reference

Product characteristics
Isolating switches - Grey handle
  • AC 22 A
  • Can be equipped with 1 DX³ signalling auxiliary
1P with indicator - 250 V~
  • Supplied with lamp
  • Compatible with prong-type supply busbars
  • Nominal rating In : 32 A
  • Number of modules : 1
General characteristics
Isolating switches DX³-IS - from 16 A to 125 A
  • Double break contacts
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.