Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 130 96

Safety transformer 230 V/12 or 24 V -25 VA - 4 modules

  • Pack (number of units) 1
  • Volume (dm3) 0.701
  • Weight (g) 670.00

Substitution references

No substitute reference

Product characteristics
Safety transformers
  • Conform to IEC / EN 61558-2-6
  • Protected against overloads and short circuits.
  • In the event of an overload, switch "OFF" the power supply and allow the transformer to cool down before switching on again
  • Wall or rail mounting (for 4 modules)
230 V/12 or 24 V (per coupling 2 x 12 V for Cat.No 4 130 98)
  • Supplied with strip
  • P : 25 VA
  • No-load loss : 2.5 W
  • Voltage % drop Cos ϕ = 1 : 29
  • Efficiency % Cos ϕ = 1 : 66
  • Ucc : 23.3 %
  • I primary loaded : 0.142 A
  • Number of modules : 5
General characteristics
Transformers, buzzers and bells
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.